IESNA:LM-63-2002
[TEST]P1296001
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]392
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1146.7 1144.5 1135.1 1118.6 1095.8 1065.8 1030.6 990.9 944.8 897.6
844 791.2 733.1 675.8 617 561.9 435.7 330.8 248.4 186.6
138.2 101.5 73.4 52.8 37.5 26.2 18 12.7 9 6.7
5.2 4.5 4.1 3.4 3 3 2.6 2.2 1.9 1.5
1.1 0.7 0.7 0.4 0.4 0
